IESNA:LM-63-2002
[TEST]P939880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10978
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1001.4 995.1 982 970.6 967.7 968.9 972.3 978.6 984.3 986
986.6 995.1 1012.8 1041.9 1090.4 1158.9 1242.2 1342.6 1471 1623.9
1797.4 2009.7 2267 2559.7 2874.7 3213.1 3537.8 3689 3467.6 2679.6
1457.9 411.4 126.1 74.7 42.8 17.7 0
1001.4 998 984.3 972.9 970 970.6 974 980.3 985.4 987.1
988.3 997.4 1014.5 1045.4 1092.7 1161.8 1246.2 1347.2 1479 1631.9
1811.1 2029.6 2297.3 2583.7 2904.4 3251.3 3569.1 3706.1 3432.8 2619.7
1390 385.7 122.1 68.5 39.9 16 0
1001.4 996.8 983.7 971.7 966.6 967.2 968.9 972.3 974.6 976.9
980.3 990 1008.3 1037.4 1085.3 1148.6 1229.7 1325.5 1449.3 1600.6
1789.4 2025.7 2303 2611.1 2930.6 3269.6 3589.7 3756.3 3553.7 2829.6
1679.9 619.7 165.5 82.2 48.5 18.8 0
1001.4 994.6 982 968.9 962 960.3 961.5 962 962 966
971.7 982.6 1000.8 1029.4 1070.5 1130.9 1211.4 1309.5 1433.4 1584
1788.3 2032.5 2344.1 2695 3054.5 3407.1 3736.3 3922.3 3819.6 3284.4
2255 1091 328.7 119.8 58.2 18.3 0
1001.4 994.6 982.6 968.9 960.3 958.6 959.8 959.8 959.8 964.3
974.6 984.3 999.7 1024.2 1061.3 1117.2 1198.3 1299.3 1423.7 1582.3
1791.7 2070.7 2430.8 2857 3295.3 3687.8 4004.5 4205.4 4229.3 3955.4
3154.3 1897.3 805.7 205.4 69 16 0
1001.4 992.9 980.9 967.2 958 956.3 958 960.3 960.3 964.9
975.7 983.7 995.7 1022 1061.3 1117.2 1196 1299.3 1425.9 1593.1
1811.7 2111.8 2514.7 3006 3504.7 3937.8 4255 4491.2 4636.2 4543.7
3938.3 2765.2 1324.4 416 88.4 20.5 0
1001.4 994.6 982 967.7 958.6 956.3 957.5 959.8 959.8 964.3
974.6 985.4 1000.8 1026 1064.8 1121.8 1201.7 1302.1 1427.7 1586.3
1795.7 2075.3 2437.1 2857 3290.7 3691.8 4022.8 4253.3 4284.1 3982.8
3226.8 1970.3 774.3 199.7 57.6 15.4 0
1001.4 995.7 983.7 969.5 960.3 958 959.8 961.5 963.2 967.7
975.2 987.1 1006.6 1035.7 1077.3 1134.9 1216.5 1315.8 1439.6 1594.8
1800.3 2059.3 2372.6 2714.4 3064.2 3417.4 3752.3 3940 3811.7 3310.1
2319.5 1115 332.7 125 59.3 18.3 0
1001.4 997.4 984.9 971.2 963.8 962.6 964.9 969.5 973.5 977.4
982.6 992.9 1012.8 1044.2 1091 1155.5 1235.9 1333.5 1455.6 1603.4
1790.6 2022.8 2295 2592.3 2902.7 3238.2 3568 3734 3559.4 2960.3
1870.4 734.9 210.6 100.4 53.6 21.7 0
1001.4 998.6 985.4 971.7 965.5 964.9 968.9 976.9 983.7 987.7
991.7 1002 1020.8 1052.8 1101.8 1170.9 1255.3 1357.5 1483 1634.8
1810.5 2029.1 2280.7 2563.2 2863.3 3196 3512.7 3637 3402 2640.8
1447.1 435.9 133 67.3 35.9 14.3 0
1001.4 998 985.4 971.7 965.5 965.5 969.5 976.9 984.3 987.7
991.1 999.7 1019.1 1049.3 1097.8 1165.2 1249.1 1355.8 1481.9 1625.7
1798.6 2008 2258.5 2542.6 2829.1 3161.7 3485.3 3638.2 3439.6 2720.1
1541.2 484.4 140.4 73 37.7 13.1 0
